LT1216

Obsolete

23MHz, 50V/µs, Single Supply Quad Precision Op Amps

Viewing:

Overview

  • Slew Rate: 50V/µs Typ
  • Gain-Bandwidth Product: 23MHz Typ
  • Fast Settling to 0.01%
    • 2V Step to 200µV: 250ns Typ
    • 10V Step to 1mV: 480ns Typ
  • Excellent DC Precision in All Packages
    • Input Offset Voltage: 450µV Max
    • Input Offset Voltage Drift: 10µV/°C Max
    • Input Offset Current: 120nA Max
    • Input Bias Current: 600nA Max
    • Open-Loop Gain: 1000V/mV Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground While Sinking Current
  • Low Input Noise Voltage: 12.5nV/√Hz Typ
  • Low Input Noise Current: 0.5pA/√Hz Typ
  • Specified on 3.3V, 5V and ±15V
  • Large Output Drive Current: 30mA Min
  • Low Supply Current per Amplifier: 6.6mA Max
  • Dual in 8-Pin DIP and SO-8
  • Quad in 14-Pin DIP and NARROW SO-16
LT1216
23MHz, 50V/µs, Single Supply Quad Precision Op Amps
Single Supply Instrumentation Amplifier Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1216
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1216 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed