LT1204

PRODUCTION

4-Input Video Multiplexer with 75MHz Current Feedback Amplifier

Viewing:

Overview

  • 0.1dB Gain Flatness > 30MHz
  • Channel Separation at 10MHz: 90dB
  • Input 40mV Switching Transient, Input Referred
  • −3dB Bandwidth, AV = 2, RL = 150Ω: 75MHz
  • Channel-to-Channel Switching Time: 120ns
  • Easy to Expand for More Inputs
  • Large Input Range: ±6V
  • 0.04% Differential Gain, RL = 150Ω
  • 0.06° Differential Phase, RL = 150Ω
  • High Slew Rate: 1000V/µs
  • Output Swing, RL = 400Ω: ±13V
  • Wide Supply Range: ±5V to ±15V
LT1204
4-Input Video Multiplexer with 75MHz Current Feedback Amplifier
All Hostile Crosstalk Surface Mount PCB Measurements Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1204 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed