LT1079

PRODUCTION

Micropower, Dual and Quad, Single Supply, Precision Op Amps

Viewing:

Overview

  • Available in 8-Pin SO Package
  • 50µA Max Supply Current per Amplifier
  • 70µV Max Offset Voltage
  • 180µA Max Offset Voltage in 8-Pin SO
  • 250pA Max Offset Current
  • 0.6µVP-P, 0.1Hz to 10Hz Voltage Noise
  • 3pAP-P, 0.1Hz to 10Hz Current Noise
  • 0.4µV/°C Offset Voltage Drift

  • 200kHz Gain Bandwidth Product
  • 0.07V/µs Slew Rate
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull-Down
  • Output Sources and Sinks 5mA Load Current
LT1079
Micropower, Dual and Quad, Single Supply, Precision Op Amps
Single Battery, Micropower, Gain = 100, Instrumentation Amplifier Distribution of Input Offset Voltage (LT1078 and LT1079 in H, J, N Packages) Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1079
  • LT1079A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1079 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed