LT1078

PRODUCTION

Micropower, Dual, Single Supply, Precision Op Amps

Viewing:

Part Details

  • Available in 8-Pin SO Package
  • 50µA Max Supply Current per Amplifier
  • 70µV Max Offset Voltage
  • 180µA Max Offset Voltage in 8-Pin SO
  • 250pA Max Offset Current
  • 0.6µVP-P, 0.1Hz to 10Hz Voltage Noise
  • 3pAP-P, 0.1Hz to 10Hz Current Noise
  • 0.4µV/°C Offset Voltage Drift
  • 200kHz Gain Bandwidth Product
  • 0.07V/µs Slew Rate
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull-Down
  • Output Sources and Sinks 5mA Load Current
LT1078
Micropower, Dual, Single Supply, Precision Op Amps
Single Battery, Micropower, Gain = 100, Instrumentation Amplifier Distribution of Input Offset Voltage (LT1078 and LT1079 in H, J, N Packages) Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1078
  • LT1078A

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1078 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed