LT1024

Obsolete

Dual, Matched Picoampere, Microvolt Input, Low Noise Op Amp

Viewing:

Overview

  • Guaranteed Offset Voltage: 50µV Max.
  • Guaranteed Bias Current:
    • 25°C: 120pA Max.
    • -55°C to 125°C: 700pA Max.
  • Guaranteed Drift: 1.5µV/°C Max.
  • Low Noise, 0.1Hz to 10Hz 0.5µVp-p
  • Guaranteed Supply Current: 600µA Max.
  • Guaranteed CMRR: 112dB Min.
  • Guaranteed PSRR: 112dB Min.
  • Guaranteed Voltage Gain with 5mA Load Current
  • Guaranteed Matching Characteristics
LT1024
Dual, Matched Picoampere, Microvolt Input, Low Noise Op Amp
Two Op Amp Instrumentation Amplifier Input Bias Current vs Temperature Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1024
  • LT1024A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed