LT1014
Info: : PRODUCTION
searchIcon
cartIcon

LT1014

Quad Precision Op Amp

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Models 8
1ku List Price Starting From $3.69
Features
  • Single Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground While Sinking Current
  • Pin Compatible to 1458 and 324 with Precision Specs
  • Guaranteed Offset Voltage: 150μV Max
  • Guaranteed Low Drift: 2μV/°C Max
  • Guaranteed Offset Current: 0.8nA Max
  • Guaranteed High Gain
    • 5mA Load Current: 1.5 Million Min
    • 17mA Load Current: 0.8 Million Min
  • Guaranteed Low Supply Current: 500μA Max
  • Low Voltage Noise, 0.1Hz to 10Hz: 0.55μVP-P
    Low Current Noise—Better than 0P-07, 0.07pA/√Hz
Additional Details
show more Icon

The LT1014 is the first precision quad operational amplifier which directly upgrades designs in the industry standard 14-pin DIP LM324/LM348/OP-11/4156 pin configuration. It is no longer necessary to compromise specifications, while saving board space and cost, as compared to single operational amplifiers.

The LT1014’s low offset voltage of 50μV, drift of 0.3μV/°C, offset current of 0.15nA, gain of 8 million, common mode rejection of 117dB and power supply rejection of 120dB qualify it as four truly precision operational amplifiers. Particularly important is the low offset voltage, since no offset null terminals are provided in the quad configuration. Although supply current is only 350μA per amplifier, a new output stage design sources and sinks in excess of 20mA of load current, while retaining high voltage gain.

Similarly, the LT1013 is the first precision dual op amp in the 8-pin industry standard configuration, upgrading the performance of such popular devices as the MC1458/MC1558, LM158 and OP-221. The LT1013’s specifications are similar to (even somewhat better than) the LT1014’s.

Both the LT1013 and LT1014 can be operated off a single 5V power supply: input common mode range includes ground; the output can also swing to within a few millivolts of ground. Crossover distortion, so apparent on previous single-supply designs, is eliminated. A full set of specifications is provided with ±15V and single 5V supplies.

Applications

  • Battery-Powered Precision Instrumentation
    • Strain Gauge Signal Conditioners
    • Thermocouple Amplifiers
    • Instrumentation Amplifiers
  • 4mA to 20mA Current Loop Transmitters
  • Multiple Limit Threshold Detection
  • Active Filters
  • Multiple Gain Blocks
Part Models 8
1ku List Price Starting From $3.69

close icon

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
LT1014ACN#PBF
  • HTML
  • HTML
LT1014CN#PBF
  • HTML
  • HTML
LT1014DN#PBF
  • HTML
  • HTML
LT1014DSW#PBF
  • HTML
  • HTML
LT1014DSW#TRPBF
  • HTML
  • HTML
LT1014IN#PBF
  • HTML
  • HTML
LT1014ISW#PBF
  • HTML
  • HTML
LT1014ISW#TRPBF
  • HTML
  • HTML

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0241

Epoxy Change from Henkel 8290 to 8290A for PDIP Package

LT1014ACN#PBF

PRODUCTION

LT1014CN#PBF

PRODUCTION

LT1014DN#PBF

PRODUCTION

LT1014IN#PBF

PRODUCTION

Aug 6, 2022

- 22_0172

Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG]

LT1014ACN#PBF

PRODUCTION

LT1014CN#PBF

PRODUCTION

LT1014DN#PBF

PRODUCTION

LT1014IN#PBF

PRODUCTION

Aug 10, 2022

- 22_0176

Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL

LT1014DSW#PBF

PRODUCTION

LT1014DSW#TRPBF

PRODUCTION

LT1014ISW#PBF

PRODUCTION

LT1014ISW#TRPBF

PRODUCTION

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0241

arrow down

Epoxy Change from Henkel 8290 to 8290A for PDIP Package

LT1014ACN#PBF

PRODUCTION

LT1014CN#PBF

PRODUCTION

LT1014DN#PBF

PRODUCTION

LT1014IN#PBF

PRODUCTION

Aug 6, 2022

- 22_0172

arrow down

Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG]

LT1014ACN#PBF

PRODUCTION

LT1014CN#PBF

PRODUCTION

LT1014DN#PBF

PRODUCTION

LT1014IN#PBF

PRODUCTION

Aug 10, 2022

- 22_0176

arrow down

Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL

LT1014DSW#PBF

PRODUCTION

LT1014DSW#TRPBF

PRODUCTION

LT1014ISW#PBF

PRODUCTION

LT1014ISW#TRPBF

PRODUCTION

Software & Part Ecosystem

Tools & Simulations 1

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

Recently Viewed