LT1005

Logic Controlled Regulator

Viewing:

Overview

  • Obsolete: Datasheet  For Information Purposes Only. Contact Analog Devices for Potential Replacement
  • Two Regulated Outputs
    • +5V at 1 amp
    • +5V at 35mA
  • 2% Output Voltage Tolerance
  • 66 dB Ripple Rejection
  • 0.5% Load Regulation
  • TTL and CMOS Compatible Logic Control
  • 100% Thermal Burn-in On All Devices

Obsolete: Datasheet  For Information Purposes Only. Contact Analog Devices for Potential Replacement

The LT1005 features two positive 5 volt regulators in the same package. The main regulator offers excellent performance while supplying load currents up to 1 amp, and the auxiliary regulator provides similar performance while supplying lighter loads of 35mA. The main regulator has the additional feature of being under the shutdown control of a logic signal. When the enable pin is taken to a low logic level, the main regulator shuts down and its output voltage goes to a near zero volts. During this command, the auxiliary output is unaffected by the main regulator's condition and continues to provide a 5 volt output.

The main output has current and power limiting combined with thermal shutdown to make it virtually blowout proof. The auxiliary output is not affected by the thermal shutdown mechanism or the state of the main output, allowing it to be used as a back-up in case of overloads or shorts on the main supply.

The logic input of the LT1005 (enable pin) has a 1.6V threshold and can be driven from a high source impedance. This allows it to be driven by most logic families, including TTL & CMOS.

Applications

  • Power Supply Sequencing
  • Remote On/Off Power Control
  • Selective System Power During Emergency Power Operation
  • Memory Power Supply With Back-Up

LT1005
Logic Controlled Regulator
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1086 PRODUCTION 1.5A Low Dropout Positive Regulators Adjustable and Fixed 2.85V, 3.3V, 3.6V, 5V, 12V
LT1963A Series RECOMMENDED FOR NEW DESIGNS 1.5A, Low Noise, Fast Transient Response LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LT1005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed