LT1002
Info: : PRODUCTION
searchIcon
cartIcon

LT1002

Dual, Matched Precision Operational Amplifier

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Models 2
1ku List Price Starting From $3.81
Features
  • Guaranteed low offset voltage
    • LT1002A 60µV max
    • LT1002 100µV max
  • Guaranteed offset voltage match
    • LT1002A 40µV max
    • LT1002 80µV max
  • Guaranteed low drift
    • LT1002A 0.9µV/°C max
    • LT1002 1.3µV/°C max
  • Guaranteed CMRR
    • LT1002A 110dB min
    • LT1002 110dB min
  • Guaranteed channel separation
    • LT1002A 132dB min
    • LT1002 130dB min
  • Guaranteed matching characteristics
  • Low noise 0.35µVP-P
Additional Details
show more Icon

The LT1002 dual, matched precision operational amplifiers combine excellent individual amplifier performance with tight matching and temperature tracking between amplifiers.

In the design, processing, and testing of the device, particular attention has been paid to the optimization of the entire distribution of several key parameters and their matching. Consequently, the specifications of even the low cost commercial grade (LT1002C) have been spectacularly improved compared to presently available devices.

Essentially, the input offset voltage of all units is less than 80µV, and matching between amplifiers is consistently beter than 60µV (see distribution plot below). Input bias and offset currents, channel separation, common mode and power suply rejections of the LT1002C are all specified at levels which were previsouly attainable only on very expensive, selected grades of other dual devices. Power dissipation is nearly halved compared to the most popular precision duals, without adversely affecting noise or speed performance. A by-product of lower dissipation is decreased warm-up drift. For even better performance in a single precision op amp, refer to the LT1001 data sheet. A bridge signal conditioning application is shown below. This circuit illustrates the requirement for both excellent matching and individual amplifier specifications.

Applications

  • Thermocouple Amplifiers
  • Strain Gauge Amplifiers
  • Low level signal processing
  • Medical instrumentation
  • Precision dual limit threshold detection
  • Instrumentation amplifiers
Part Models 2
1ku List Price Starting From $3.81

close icon

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
LT1002ACN#PBF
  • HTML
  • HTML
LT1002CN#PBF
  • HTML
  • HTML

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0241

Epoxy Change from Henkel 8290 to 8290A for PDIP Package

Aug 6, 2022

- 22_0172

Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG]

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0241

arrow down

Epoxy Change from Henkel 8290 to 8290A for PDIP Package

Aug 6, 2022

- 22_0172

arrow down

Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG]

Software & Part Ecosystem

Tools & Simulations 1

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

Recently Viewed