LMX324

Obsolete

Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps

Viewing:

Overview

  • Upgrade to LMV321/LMV358/LMV324 Family
  • Single +2.3V to +7V Supply Voltage Range
  • Available in Space-Saving Packages
    • 5-Pin SC70 (LMX321)
    • 8-Pin SOT23 (LMX358)
    • 14-Pin TSSOP (LMX324)
  • 1.3MHz Gain-Bandwidth Product
  • 105µA Quiescent Current per Amplifier (VCC = +2.7V)
  • No Phase Reversal for Overdriven Inputs
  • No Crossover Distortion
  • Rail-to-Rail Output Swing
  • Input Common-Mode Voltage Range: VEE - 0.2V to VCC - 0.8V
  • Drives 2kΩ Resistive Loads
LMX324
Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps
LMX321, LMX324, LMX358: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on LMX324 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed