LMX321

Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps

Viewing:

Overview

  • Upgrade to LMV321/LMV358/LMV324 Family
  • Single +2.3V to +7V Supply Voltage Range
  • Available in Space-Saving Packages
    • 5-Pin SC70 (LMX321)
    • 8-Pin SOT23 (LMX358)
    • 14-Pin TSSOP (LMX324)
  • 1.3MHz Gain-Bandwidth Product
  • 105µA Quiescent Current per Amplifier (VCC = +2.7V)
  • No Phase Reversal for Overdriven Inputs
  • No Crossover Distortion
  • Rail-to-Rail Output Swing
  • Input Common-Mode Voltage Range: VEE - 0.2V to VCC - 0.8V
  • Drives 2kΩ Resistive Loads

The LMX321/LMX358/LMX324 are single/dual/quad, low-cost, low-voltage, pin-to-pin compatible upgrades to the LMV321/LMV358/LMV324 family of general purpose op amps. These devices offer rail-to-rail outputs and an input common-mode range that extends below ground. These op amps draw only 105µA of quiescent current per amplifier, operate from a single +2.3V to +7V supply, and drive 2kΩ resistive loads to within 40mV of either rail. The LMX321/LMX358/LMX324 are unity-gain stable with a 1.3MHz gain-bandwidth product capable of driving capacitive loads up to 400pF. The combination of low voltage, low cost, and small package size makes these amplifiers ideal for portable/battery-powered equipment.

The LMX321 single op amp is available in ultra-small 5-pin SC70 and space-saving 5-pin SOT23 packages. The LMX358 dual op amp is available in the tiny 8-pin SOT23 or the 8-pin µMAX® package. The LMX324 quad op amp is available in 14-pin TSSOP and SO packages.

Applications

  • Active Filters
  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Cell Phones
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Cordless Phones
  • GPS Solutions
  • Laptop Computers
  • Low-Power, Low-Voltage Applications
  • MP3 Docking Stations: Mid Level
  • Portable Battery-Powered Equipment
  • Programmable Logic Controllers (PLCs)
  • Set-Top Boxes

LMX321
Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps
LMX321, LMX324, LMX358: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on LMX321 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed