µModule Isolated Transceivers
Analog Devices µModule (micromodule) isolated transceivers provide robust galvanic isolation for digital serial communication interfaces, including SPI, I2C, RS-485/RS-422, RS-232, and USB. Isolation barriers are implemented using Ethernet transformers, coupling capacitors, or embedded inductors. All devices are simple to configure, have very low EMI susceptibility and emissions, and feature high noise immunity to preserve signal integrity.
Our µModule® (power module) technology helps reliably integrate inductive/magnetic isolation, discrete components, ICs, and power onto a single substrate PCB. Any application, from signaling to sampling, can be supported by the platform. Our technology achieves isolation up to 3500 V rms, and is consistently rugged and reliable.
Our µModule® (power module) technology helps reliably integrate inductive/magnetic isolation, discrete components, ICs, and power onto a single substrate PCB. Any application, from signaling to sampling, can be supported by the platform. Our technology achieves isolation up to 3500 V rms, and is consistently rugged and reliable.
Product Selection Table
11466
en
Quick Power Search
Latest Resources
µModule Isolated Transceivers
SortOrder | Part# | # of Channels | Interface Protocol | Data Rate (typ) (Hz) | Iso Vout (max) (V) | Iso Vout (min) (V) | Iout Isolated Supply (max) (A) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | LTM2810 | 3 | Isolated I2C, SPI Digital Isolator, Standard Digital Isolator | 8M | - | - | - | $8.95 (LTM2810CY-I#PBF) |
2 | LTM9100 | 1 | Isolated I2C | 400k | 11.15 | 9.65 | 35m | $19.45 (LTM9100CY#PBF) |
3 | LTM2895 | 1 | Isolated SPI | 100M | - | - | - | $8.95 (LTM2895CY#PBF) |
4 | LTM2894 | 1 | USB 2.0 Full Speed and Low Speed | 6M | - | - | - | $12.20 (LTM2894CY#PBF) |
5 | LTM2893-1 | 2 | Isolated SPI | 100M | - | - | - | $8.95 (LTM2893CY-1#PBF) |
6 | LTM2893 | 2 | Isolated SPI | 100M | - | - | - | $8.95 (LTM2893CY#PBF) |
7 | LTM2889-5 | 1 | CAN FD, ISO 11898-2 | 4M | 5 | 3 | 200m | $9.96 (LTM2889CY-5#PBF) |
8 | LTM2889-3 | 1 | CAN FD, ISO 11898-2 | 4M | 5 | 3 | 125m | $9.96 (LTM2889CY-3#PBF) |
9 | LTM2886 | 6 | Isolated I2C, Isolated SPI, Standard Digital Isolator | 10M | 5 | -5 | 100m | $12.25 (LTM2886CY-3I#PBF) |
10 | LTM2887 | 6 | Isolated I2C, Isolated SPI, Standard Digital Isolator | 10M | 5 | 5 | 100m | $12.25 (LTM2887CY-3I#PBF) |
11 | LTM2885 | 1 | Isolated RS-422, Isolated RS-485, PROFIBUS | 10M | 5.35 | 4.75 | 200m | $11.98 (LTM2885CY#PBF) |
12 | LTM2884 | 1 | USB 2.0 Full Speed and Low Speed | 6M | 5.25 | 4.75 | 500m | $17.33 (LTM2884CY#PBF) |
13 | LTM2892 | 6 | Isolated I2C, Isolated SPI, Standard Digital Isolator | 10M | - | - | - | $5.95 (LTM2892CY-I#PBF) |
14 | LTM2883 | 6 | Isolated I2C, Isolated SPI, Standard Digital Isolator | 10M | 12.5 | -12.5 | 30m | $11.95 (LTM2883CY-3I#PBF) |
15 | LTM2881-5 | 1 | Isolated RS-422, Isolated RS-485, PROFIBUS | 10M | 5.35 | 4.75 | 200m | $8.45 (LTM2881CV-5#PBF) |
16 | LTM2881-3 | 1 | Isolated RS-422, Isolated RS-485, PROFIBUS | 10M | 5.35 | 4.75 | 125m | $8.45 (LTM2881CV-3#PBF) |
17 | LTM2882-5 | 2 | Isolated RS-232 | 500k | 5.35 | 4.8 | 200m | $8.45 (LTM2882CV-5#PBF) |
18 | LTM2882-3 | 2 | Isolated RS-232 | 500k | 5.35 | 4.8 | 125m | $8.45 (LTM2882CV-3#PBF) |