HMC924

Obsolete

GaAs MMIC I/Q Upconverter SMT, 10 - 16 GHz

Viewing:

Overview

  • High Conversion Gain: 15 dB
  • Excellent Sideband Rejection: -30 dBc
  • LO / RF Rejection: 15 dBc
  • High Input IP3: +14 dBm
  • 32 Lead 5x5mm SMT Package: 25mm²
HMC924
GaAs MMIC I/Q Upconverter SMT, 10 - 16 GHz
hmc924lc5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed