HMC9059

Obsolete

GaAs MMIC I/Q Upconverter 9.5 - 13.5 GHz

Viewing:

Overview

  • Conversion gain: 15 dB typical
  • Sideband rejection: 22 dBc typical
  • Input power for 1 dB compression (P1dB): 5 dBm typical
  • Output third-order intercept (OIP3): 30 dBm typical
  • LO leakage at the RF output: −10 dBm typical
  • LO leakage at the IF input: −40 dBm typical
  • RF return loss: 15 dB typical
  • LO return loss: 10 dB typical
  • 32-lead 5 x 5 mm LFCSP package

HMC9059
GaAs MMIC I/Q Upconverter 9.5 - 13.5 GHz
HMC9059 Functional Block Diagram HMC9059 Pin Configuration HMC9059 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC9059

HMC9059 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC9059.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC9059
HMC9059 Evaluation Board

Latest Discussions

Recently Viewed