HMC775

Obsolete

I/Q Mixer with LO Amplifier SMT, 10 - 16 GHz

Viewing:

Overview

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 25 dB
  • LO to RF Isolation: 45 dB
  • High Input IP3: +25 dBm
  • Upconversion & Downconversion Applications
  • 0 dBm LO Drive
  • 32 Lead 5x5mm SMT Package: 25mm²

The HMC775LC5 is a compact I/Q MMIC mixer in a leadless ceramic SMT package, which can be used as either an Image Reject Mixer or a Single Sideband Upconverter. The mixer utilizes two standard Hittite double balanced mixer cells and a 90 degree hybrid fabricated in a GaAs MESFET process. A low frequency quadrature hybrid was used to produce a 1 GHz USB IF output. This product is a much smaller alternative to hybrid style Image Reject Mixers and Single Sideband Upconverter assemblies. The HMC775LC5 eliminates the need for wire bonding and allows the use of surface mount manufacturing techniques.

Applications

  • Point-to-Point and Point-to-Multi-Point Radio
  • Digital Radio
  • VSAT
  • Military & Space

Suggested Replacement Parts

HMC8191G

HMC775
I/Q Mixer with LO Amplifier SMT, 10 - 16 GHz
hmc775lc5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC9059 Obsolete GaAs MMIC I/Q Upconverter 9.5 - 13.5 GHz
HMC8191 6 GHz to 26.5 GHz, Wideband I/Q Mixer
HMC1113 RECOMMENDED FOR NEW DESIGNS GaAs MMIC I/Q Downconverter, 10 - 16 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed