Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC737

LAST TIME BUY

MMIC VCO w/ Half Frequency Output, 14.9 - 15.5 GHz

Viewing:

Overview

  • Dual Output: Fo = 14.9 - 15.5 GHz
    Fo/2 = 7.45 - 7.75 GHz
  • Phase Noise: -105 dBc/Hz @ 100 kHz
  • Pout: +9 dBm
  • No External Resonator Needed
  • 24 Lead 4x4 mm QFN Package: 16 mm2
HMC737
MMIC VCO w/ Half Frequency Output, 14.9 - 15.5 GHz
HMC737 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC737LP4
HMC737LP4 Evaluation Board
HMC736LP4 Evaluation Board HMC736LP4 Evaluation Board - Top View HMC736LP4 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed