HMC700

LAST TIME BUY

8 GHz 16-Bit Fractional-N PLL

Viewing:

Overview

  • 8 GHz, 16 bit prescaler
  • Fractional or Integer Modes
  • 24 bit step size resolution, 3 Hz typ
  • Ultra Low Phase Noise 
    •  6 GHz; 50 MHz Ref. -103 / -108 dBc/Hz @ 20 kHz (Frac/INT) 
    •  Figure of Merit (FOM) -221/-227 dBc/Hz (Frac/INT)
  • 225 MHz, 14bit reference path input
  • Direct FSK Modulation Mode
  • Cycle Slip Prevention
  • Read / Write Serial Port, Chip ID
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC700
8 GHz 16-Bit Fractional-N PLL
HMC700LP4 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC704 LAST TIME BUY 8 GHz 19-Bit Fractional-N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC700LP4
HMC700LP4 Evaluation Board
HMC700LP4 Evaluation Board HMC700LP4 Evaluation Board - Top View HMC700LP4 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed