HMC642

Obsolete

HMC642 / HMC642LC5

6-Bit Digital Phase Shifter Chip and SMT, 9 GHz to 12.5 GHz

Viewing:

Overview

  • Low RMS phase error: 2.5 degrees to 3.5 degrees
  • Low insertion loss: 6.5 dB to 7 dB
  • High linearity: 41 dBm
  • Positive control voltage and positive control logic
  • 360 degree coverage, LSB = 5.625 degrees
  • Die size: 3.25 mm x 1.9 mm x 0.1 mm
  • 32-lead ceramic SMT package: 25 mm²

Suggested Replacement Parts

HMC642AG

HMC642
HMC642 / HMC642LC5

6-Bit Digital Phase Shifter Chip and SMT, 9 GHz to 12.5 GHz

HMC642 - COPY_fbl HMC642LC5 - COPY_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC642A GaAs MMIC 6-Bit Digital Phase Shifter, 9 - 12.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC642LC5
HMC642LC5 Evaluation Board

Latest Discussions

Recently Viewed