HMC627A

LAST TIME BUY

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier SMT, 50 MHz - 1 GHz

Viewing:

Overview

  • -11.5 to 20 dB Gain Control
    in 0.5 dB Steps
  • Power-up State Selection
  • High Output IP3: +36 dBm
  • TTL/CMOS Compatible,
    Serial or Parallel Control
  • ±0.25 dB Typical Step Error
  • Single +5V Supply
  • 32 Lead 5x5 mm SMT Package
HMC627A
0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier SMT, 50 MHz - 1 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed