HMC625

Obsolete

6-Bit Digital Variable Gain Amplifier SMT, DC - 6 GHz

Viewing:

Part Details

  • -13.5 to +18 Gain Control in 0.5dB Steps
  • Power-up State Selection
  • High Output IP3: +33 dBm
  • TTL / CMOS Compatible
    Serial or Parallel Control
  • Typical Gain Step Error: ±0.25 dB
  • Single +5V Supply
  • 32 Lead 5x5 mm SMT Package

Suggested Replacement Parts

HMC625B RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

HMC625
6-Bit Digital Variable Gain Amplifier SMT, DC - 6 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC625B RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC625HFLP5
HMC625HFLP5 Evaluation Board

Latest Discussions

Recently Viewed