HMC1060
HMC1060
LAST TIME BUYQuad Low Noise High PSRR Linear Voltage Regulator
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Overview
- Ultra Low Noise:
3nV/√Hz at 10 kHz, 7 nV/√Hz at 1 kHz - Four Adjustable Voltage Outputs:
VR1: 100 mA at 1.8V to 5.2V
VR2 & VR3: 50 mA at 1.8V to 5.2V
VR4: 300 mA at 1.8V to 5.2V - Thermal Protection
- High Power Supply Rejection Ratio (PSRR):
80 dB at 1 kHz, 60 dB at 1 MHz - Optional Proportional To Temperature (PTAT)
Output Voltages: 7 % / 125 °C - Low Power-Down Current: <1 μA
- 16 Lead 3 × 3 mm SMT Package: 9 mm2
The HMC1060LP3E is a BiCMOS ultra low noise quad-output linear voltage regulator targeted at high performance applications requiring superb power supply isolation.
Maximum 500 mA of current, distributed between four independent outputs, enable the HMC1060LP3E to supply all of the power needs of Hittite's Wideband PLL with Integrated VCO products, such as the HMC830LP6GE.
Although targeted at Hittite's Wideband PLLs with Integrated VCO products, the HMC1060LP3E makes an excellent general purpose regulator that supports adjustable output voltages ranging anywhere from 1.8V to 5.2V.
An Integrated PTAT (Proportional To Absolute Temperature) feature enabled via an external pin, allows the HMC1060LP3E to scale the supply voltage with temperature in order to maximize phase noise and output power performance of Hittite's Wideband with Integrated VCO products, as well as other devices powered by the HMC1060LP3E.
Integrated thermal protection disables the outputs of the HMC1060LP3E at extreme temperatures, until the device cools down, making the HMC1060LP3E a robust device capable of dealing with temporary and unforeseen scenarios including momentary short circuits and extreme temperatures.
External Enable input provides a convenient way to power on or off all of the devices supplied by the HMC1060LP3E.
The HMC1060LP3E is housed in a 3 × 3 mm QFN SMT package.
APPLICATIONS
- Ultra Low Noise Frequency Generation (PLLs, VCOs, PLLs with Integrated VCOs)
- RF & Mixed-Signal Supply
Documentation
Data Sheet 1
Design Note 1
Quality Documentation 3
Tape & Reel Specification 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC1060LP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
| HMC1060LP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2022 - 22_0023 Product Discontinuance for Select Analog Devices Parts (ADFXXXX, HMCXXX) |
||
| HMC1060LP3E | ||
| HMC1060LP3ETR | ||
This is the most up-to-date revision of the Data Sheet.