HMC1050

Obsolete

3Vpp Optical Modulator Driver / Wideband Amplifier, DC - 30 GHz

Viewing:

Overview

  • Low DC Power Dissipation,
    0.36W for 2.8Vpp swing
    @ 6V supply
  • Integrated peak-detect function
  • 14.8 dB Gain @ 16 GHz
  • +15 dBm typical saturated
    output power
  • Low Additive RMS Jitter, <300 fsec
  • Rise and Fall Times 12 ps
  • Small Die Size:
    1.71 x 1.35 x 0.10 mm
HMC1050
3Vpp Optical Modulator Driver / Wideband Amplifier, DC - 30 GHz
hmc1050_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed