HMC-VVD104

Obsolete

GaAs Pin MMIC Voltage-Variable Attenuator, 70 - 86 GHz

Viewing:

Overview

  • Low Insertion Loss: 2 dB
  • Wide Dynamic Range: 14 dB
  • Balanced Topology
  • Flexible Biasing
  • Single Control Voltage: -5V to +5V
  • Die Size: 1.99 x 1.845 x 0.1 mm

The HMC-VVD104 is a monolithic GaAs PIN diode based Voltage Variable Attenuator (VVA) which exhibits low insertion loss, high IP3, and wide dynamic range. The balanced topology delivers excellent return loss while the single control voltage can be applied to either side of the die.

All bond pads and the die backside are Ti/Au metallized, and the PIN diode devices are fully passivated for reliable operation. This wideband VVA MMIC is compatible with conventional die attach methods, as well as thermocompression and thermosonic wirebonding, making it ideal for MCM and hybrid microcircuit applications. All data shown herein is measured with the chip in a 50 Ohm environment and contacted with RF probes.

Applications

  • E-Band Communication Systems

  • Short Haul / High Capacity Radios

  • Automotive Radar

  • Test Equipment

  • SATCOM and Sensors

HMC-VVD104
GaAs Pin MMIC Voltage-Variable Attenuator, 70 - 86 GHz
hmc-vvd104_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC-VVD104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed