DS80C323
PRODUCTIONHigh-Speed/Low-Power Microcontrollers
- Part Models
- 6
- 1ku List Price
- Starting From $5.33
Part Details
- 80C32-Compatible
- 8051 Pin and Instruction Set Compatible
- Four 8-Bit I/O Ports
- Three 16-Bit Timer/Counters
- 256 Bytes Scratchpad RAM
- Addresses 64kB ROM and 64kB RAM
- High-Speed Architecture:
- 4 Clocks/Machine Cycle (8032 = 12)
- DC to 33MHz (DS80C320)
- DC to 18MHz (DS80C323)
- Single-Cycle Instruction in 121ns
- Uses Less Power for Equivalent Work
- Dual Data Pointer
- Optional Variable Length MOVX to Access Fast/Slow RAM/Peripherals
- High-Integration Controller Includes:
- Power-Fail Reset
- Programmable Watchdog Timer
- Early Warning Power-Fail Interrupt
- Two Full-Duplex Hardware Serial Ports
- 13 Total Interrupt Sources with Six External
- Available in 40-Pin DIP, 44-Pin PLCC, and 44-Pin TQFP
The DS80C320/DS80C323 are fast 80C31/80C32-compatible microcontrollers. Wasted clock and memory cycles have been removed using a redesigned processor core. As a result, every 8051 instruction is executed between 1.5 and 3 times faster than the original for the same crystal speed. Typical applications see a speed improvement of 2.5 times using the same code and same crystal. The DS80C320 offers a maximum crystal rate of 33MHz, resulting in apparent execution speeds of 82.5MHz (approximately 2.5X).
The DS80C320/DS80C323 are pin compatible with all three packages of the standard 80C32 and offer the same timer/counters, serial port, and I/O ports. In short, the devices are extremely familiar to 8051users, but provide the speed of a 16-bit processor.
The DS80C320 provides several extras in addition to greater speed. These include a second full hardware serial port, seven additional interrupts, programmable watchdog timer, power-fail interrupt and reset. The device also provides dual data pointers (DPTRs) to speed block data memory moves. It can also adjust the speed of off-chip data memory access to between two and nine machine cycles for flexibility in selecting memory and peripherals.
The DS80C320 operating voltage ranges from 4.25V to 5.5V, making it ideal as a high-performance upgrade to existing 5V systems. For applications in which power consumption is critical, the DS80C323 offers the same feature set as the DS80C320, but with 2.7V to 5.5V operation.
Designers must have two documents to fully use all the features of this device: this data sheet and the High-Speed Microcontroller User's Guide, available on our website at www.maximintegrated.com/microcontrollers. Data sheets contain pin descriptions, feature overviews, and electrical specifications, whereas our user's guides contain detailed information about device features and operation.
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 3
Design Note 3
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS80C323-ECD+ | 44-TQFP-10X10X1.0 | ||
DS80C323-ECD+T&R | 44-TQFP-10X10X1.0 | ||
DS80C323-END+ | 44-TQFP-10X10X1.0 | ||
DS80C323-MCD+ | 40-PDIP-600_MIL | ||
DS80C323-QCD+ | 44-PLCC-N/A | ||
DS80C323-QND+ | 44-PLCC-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 29, 2021 - 2218C ASSEMBLY |
||
DS80C323-ECD+ | PRODUCTION | |
DS80C323-ECD+T&R | PRODUCTION | |
DS80C323-END+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on DS80C323 yet. Have something to say?
Start a Discussion on EngineerZone®