Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- MAX32660 Microcontroller
- Arm Cortex-M4F, 96MHz
- 256KB Flash Memory
- 96KB SRAM
- 16KB Instruction Cache
- Two SPIs
- Two I2Cs
- Two UARTs
- 14 GPIOs
- DIP Breakout Board
- 100mil Pitch Dual Inline Pin Headers
- Breadboard Compatible
- DAPLink Header
- 10-Pin Arm Cortex Debug Pinout
- Console UART Connection
- Integrated Peripherals
- Red Indicator LED
- User Pushbutton
- MAX32625PICO Debug Adapter
- CMSIS-DAP SWD Debugger
- Virtual UART Console
Product Details
This evaluation kit is no longer being produced. Please refer to the MAX32660-EVSYS for evaluation of the MAX32660.
The MAX32660 evaluation kit provides a compact development platform that provides access to all the features of the MAX32660 in a tiny, easy to use board. The form factor is a small 0.6in by 0.9in dual-row header footprint that is compatible with breadboards. The board includes a 10-pin Arm® Cortex® debug connector so that it can be used with a DAPLink adapter. Additionally, a red LED indicator and a pushbutton are on board. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.
Applications
- Fitness Monitors
- Industrial Sensors
- IoT
- Portable Medical Devices
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-6245: Getting Started with Eclipse5/24/2016PDF787K
-
MAX32660EVKIT: Evaluation Kit for the MAX32660 Data Sheet (Rev. 0)3/15/2018PDF547K