DS75LX
PRODUCTIONDigital Thermometer and Thermostat with Extended Addressing
±2.0°C Accurate Temperature Sensor with 27 Unique I²C Address Simplifies Distributed Temperature-Sensing Designs
- Part Models
- 4
- 1ku List Price
- Starting From $1.21
Overview
- 1.7V to 3.7V Operating Range
- Tri-State Address Pins Allow Up to 27 Unique Bus Addresses
- Temperature Measurements Require No External Components
- Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
- ±2°C Accuracy from -25°C to +100°C
- Thermometer Resolution Is User-Configurable from 9 (Default) to 12 Bits (0.5°C to 0.0625°C Resolution)
- 9-Bit Conversion Time is 25ms (max)
- Thermostatic Settings are User-Definable
- Data is Read/Written Through 2-Wire Serial Interface (SDA and SCL Pins)
- Data Lines Filtered Internally for Noise Immunity (50ns Deglitch)
- Bus Timeout Feature Prevents Lockup Problems on 2-Wire Interface
- Multidrop Capability Simplifies Distributed Temperature-Sensing Applications
- Pin/Software Compatible with the LM75
- Available in 8-Pin µSOP (µMAX®) and SO Packages
This low-voltage (1.7V to 3.7V) digital thermometer and thermostat provides 9, 10, 11, or 12-bit digital temperature readings over a -55°C to +125°C range with ±2°C accuracy over a -25°C to +100°C range. At power-up, the DS75LX defaults to 9-bit resolution for software compatibility with the LM75. Communication with the DS75LX is achieved through a simple 2-wire serial interface. Three tri-state address pins allow up to 27 DS75LX devices to operate on the same 2-wire bus, which greatly simplifies distributed temperature-sensing applications.
The DS75LX thermostat has a dedicated open-drain output (O.S.) and programmable fault tolerance, which allow the user to define the number of consecutive error conditions that must occur before O.S. is activated. There are two thermostatic operating modes that control thermostat operation based on user-defined trip-points (TOS and THYST).
Applications
- Any Thermally Sensitive System
- Cellular Base Stations
- Servers
- Telecom Switches and Routers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS75LXS+ | Small-Outline IC, Narrow (0.15in) | ||
| DS75LXS+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS75LXU+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS75LXU+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS75LXS+ | PRODUCTION | |
| DS75LXS+T&R | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS75LXU+ | PRODUCTION | |
| DS75LXU+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS75LX yet. Have something to say?
Start a Discussion on EngineerZone®