DS75LV
PRODUCTIONDigital Thermometer and Thermostat
±2.0°C Accurate Digital Temperature Sensor Operates From a Supply of Only 1.7V to 3.7V
- Part Models
- 4
- 1ku List Price
- Starting From $1.51
Overview
- Extend Performance Range with Low-Voltage, 1.7V to 3.7V Operating Range
- Maximize System Accuracy in Broad Range of Thermal Management Applications
- Measures Temperature from -55°C to +125°C (-67°F to +257°F)
- ±2°C Accuracy over a -25°C to 100°C Range
- User-Configurable Resolution from 9 Bits (Default) to 12 Bits (0.5°C to 0.0625°C)
- Easy Upgrade to LM75: Pin and Software Compatible
- Simplify Distributed Temperature-Sensing Applications with Multidrop Capability
- Up to Eight DS75LVs Can Operate on 2-Wire Bus
- Increase Reliability and System Robustness
- Internally Filtered Data Lines for Noise Immunity (50ns Deglitch)
- Bus Timeout Feature Prevents Lockup on 2-Wire Interface
- Minimize Power Consumption with Built-In Shutdown Mode
- Flexible User-Defined Thermostatic Modes with Programmable Fault Tolerance
The DS75LV low-voltage (1.7V to 3.7V) digital thermometer and thermostat provides 9-, 10-, 11-, or 12-bit digital temperature readings over a -55°C to +125°C range with ±2°C accuracy over a -25°C to +100°C range. At power-up, the DS75LV defaults to 9-bit resolution for software compatibility with the LM75. Communication with the DS75LV is achieved through a simple 2-wire serial interface.
The DS75LV thermostat has a dedicated open-drain output (O.S.) and programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S is activated. There are two thermostatic operating modes that control thermostat operation based on user-defined trip-points (TOS and THYST).
Applications
- Any Thermally Sensitive System
- Cellular Base Stations
- Office Equipment
- Personal Computers
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS75LVS+ | Small-Outline IC Narrow (0.15in) | ||
| DS75LVS+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS75LVU+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS75LVU+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS75LVS+ | PRODUCTION | |
| DS75LVS+T&R | PRODUCTION | |
|
Oct 19, 2015 - 1577 ELECTRICAL DATASHEET |
||
| DS75LVS+ | PRODUCTION | |
| DS75LVS+T&R | PRODUCTION | |
| DS75LVU+ | PRODUCTION | |
| DS75LVU+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 4 | ||
| DS1775 | PRODUCTION | Digital Thermometer and Thermostat in SOT23 |
| DS75LX | PRODUCTION | Digital Thermometer and Thermostat with Extended Addressing |
| DS7505 | PRODUCTION | High-Precision Digital Thermometer and Thermostat |
| DS75 | PRODUCTION | Digital Thermometer and Thermostat |
Latest Discussions
No discussions on DS75LV yet. Have something to say?
Start a Discussion on EngineerZone®