DS600
RECOMMENDED FOR NEW DESIGNS±0.5°C Accurate Analog-Output Temperature Sensor
Analog Temperature Sensor Is ±0.5°C Accurate Over Entire 2.7V to 5.5V Operating Voltage Range, and Wide -20°C to +100°C Temperature Range
- Part Models
- 2
- 1ku List Price
- Starting From $2.99
Overview
- Accurate Temperature Monitoring Easily Added to Any System
- ±0.5°C Accuracy (-20°C to +100°C)
- ±0.75°C Accuracy Over Entire Temperature Range of -40°C to +125°C
- 6.45mV/°C Output Gain with 509mV Offset at 0°C
- Requires No External Components
- User-Programmable Thermostat Function
- Used In a Wide Variety of Applications
- Power Supply Range (2.7V to 5.5V)
- Reacts Quickly to Temperature Shifts
- Exposed Pad 8-Pin µSOP Package for Quick Thermal Response
- Shutdown Function Puts Device into a Low-Power Standby Mode
The DS600 is a ±0.5°C accurate analog-output temperature sensor. This accuracy is valid over its entire operating voltage range of 2.7V to 5.5V and the wide temperature range of -20°C to +100°C. The DS600 can also act as a thermostat, with user-programmable trip points. A shutdown mode enables the DS600 to be placed in a low-power standby state. The DS600 is available in an 8-pin µSOP package.
Applications
- Cold-Junction Thermocouple Compensation
- Portable Medical Equipment
- Thermally Sensitive Systems that Require a High-Accuracy Analog-Output Temperature Sensor
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS600U+ | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad | ||
| DS600U+T&R | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.