DS60
PRODUCTIONAnalog Temperature Sensor
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Minimizes Power Consumption with Low 125µA Supply Current
- Minimizes Board Space with a SOT23 Package
- Maximizes System Accuracy with a Broad Range of Thermal Management Applications
- -40°C to +125°C Measurement Range
- Factory Calibrated for +6.25mV/°C Sensitivity with 424mV DC Offset at 0°C
- ±2.0°C Accuracy Over 0°C to +85°C Range
- Wide Power Supply Range (+2.7V ≤ VDD ≤ +5.5V)
- Functionally-Compatible with LM60
- Applications Include Monitoring Battery Packs, Disk Drives, Printers, Space- or Power- Constrained Thermally Sensitive Systems
The DS60 analog temperature sensor measures its own temperature and provides these measurements to the user in the form of an output voltage (VO) that is proportional to degrees centigrade. The output voltage characteristic is factory-calibrated for a typical sensitivity of +6.25mV/°C and a DC offset of +424mV at 0°C. Its operating temperature range is -40°C to +125°C, corresponding to an output voltage range of +174mV to +1205mV. The DS60 has ±2.0°C accuracy over a 0°C to +85°C temperature range and over the full +2.7V to +5.5V power supply range. Its accuracy is within ±3.0°C over the operating temperature range and full supply range. Because the output voltage is positive for the entire temperature range, there is no need for a negative power supply.
The DS60's tiny size, low-current operation, and wide supply range make it ideal for use in battery-powered applications. To further reduce power dissipation, the DS60 can be powered by any logic gate output that is capable of sourcing 125µA, which allows the DS60 to be switched to a zero power standby state when the gate is forced to a logic 0.
Applications
- Automotive
- Medical Equipment
- Vending Machine
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS60R+T&R | SOT_23 | ||
| DS60R+U | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS60R+T&R | PRODUCTION | |
| DS60R+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS60 yet. Have something to say?
Start a Discussion on EngineerZone®