DS4424
PRODUCTIONTwo-/Four-Channel, I²C, 7-Bit Sink/Source Current DAC
Low-Cost, Sink/Source Current DACs Simplify Power-Supply Margin Testing
- Part Models
- 2
- 1ku List Price
- Starting From $1.71
Overview
- Two (DS4422) or Four (DS4424) Current DACs
- Full-Scale Current 50µA to 200µA
- Full-Scale Range for Each DAC Determined by External Resistors
- 127 Settings Each for Sink and Source Modes
- I²C-Compatible Serial Interface
- Two Address Input Pins Allow Four Devices on Same I²C Bus
- Low Cost
- Small Package (14-Pin, 3mm x 3mm TDFN)
- -40°C to +85°C Temperature Range
- 2.7V to 5.5V Operating Range
The DS4422 and DS4424 contain two or four I²C programmable current DACs that are each capable of sinking and sourcing current up to 200μA. Each DAC output has 127 sink and 127 source settings that are programmed using the I²C interface. The current DAC outputs power up in a high-impedance state.
Applications
- Adjustable Current Sink or Source
- Power-Supply Adjustment
- Power-Supply Margining
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS4424N+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| DS4424N+T&R | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| DS4424N+ | PRODUCTION | |
| DS4424N+T&R | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| DS4424N+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| DS4424N+ | PRODUCTION | |
| DS4424N+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?