DS3152

Obsolete

Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs

Industry's Smallest Multichannel DS3/E3 and STS-1 LIUs

Viewing:

Overview

  • Single, Dual, Triple, or Quad Integrated Transmitter, Receiver, and Jitter Attenuators for DS3, E3, and STS-1
  • Each Port Independently Configurable
  • Perform Receive Clock/Data Recovery and Transmit Waveshaping
  • Hardware or CPU Bus Configuration Options
  • Jitter Attenuators can be Placed in Either the Receive or Transmit Paths
  • Interface to 75Ω Coaxial Cable at Lengths Up to 380m (DS3), 440m (E3), or 360m (STS-1)
  • Use 1:2 Transformers on Tx and Rx
  • Require Minimal External Components
  • Local and Remote Loopbacks
  • Low-Power 3.3V Operation (5V Tolerant I/O)
  • Industrial Temperature Range: -40°C to +85°C
  • Small Package: 144-Pin, 13mm x 13mm Thermally Enhanced CSBGA
  • IEEE 1149.1 JTAG Support
DS3152
Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
DS3151, DS3152, DS3153, DS3154: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
DS3112 Obsolete TEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX
Interface Transceivers 5
DS3150 LAST TIME BUY 3.3V, DS3/E3/STS-1 Line Interface Unit
DS3141 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
DS3142 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
DS3143 Single/Dual/Triple/Quad DS3/E3 Framers
DS3144 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS3153DK

Triple DS3/E3/STS-1 LIU Demo Kit

Features and Benefits

  • Soldered DS3153 for Best Signal Integrity
  • BNC Connectors, Transformers and Termination Passives for All Four LIUs
  • Careful Layout for Analog Signal Paths
  • Equipment-Side Connector for External Data Source/Sink or External Remote Loopback
  • On-Board DS3 and E3 Crystal Oscillators
  • DS3153 Configured for CPU Bus Operation for Complete Control Over the Device
  • On-Board Dallas Microcontroller and Included Software Provide Point-and-Click Access to the DS3153 Register Set
  • LEDs for Interrupt, Loss-of-Signal, Transmit Driver Monitor, and PRBS Sync
  • Banana Jack Connectors for VDD and GND Support Use of Lab Power Supplies
  • Separate DS3153 VDD to Enable IDD Measurements
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers and LEDs

Product Details

The DS3153DK is an easy-to-use evaluation kit for the DS3153 triple DS3/E3/STS-1 LIU. A surface-mounted DS3153 and careful layout of the analog signal traces provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3153. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. LEDs on the board indicate interrupt, loss-of-signal, transmit driver monitor, and PRBS sync status for all four ports. The board provides BNC connectors for the line-side transmit and receive differential pairs and a 50-pin connector for framer interface signals. All LEDs and connectors are clearly labeled with silk-screening to identify associated signals.

DS3153DK
Triple DS3/E3/STS-1 LIU Demo Kit

Latest Discussions

No discussions on DS3152 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed