DS2782

PRODUCTION

Stand-Alone Fuel Gauge IC

2-wire stand-alone fuel-gauge IC calculates remaining battery capacity and simplifies software development

Viewing:

Overview

  • Precision Voltage, Temperature, and Current Measurement System
  • Accurate Stable Internal Time Base
  • Absolute and Relative Capacity Estimated from Coulomb Count, Discharge Rate, Temperature and Battery Cell Characteristics
  • Accurate Warning of Low Battery Conditions
  • Automatic Backup of Coulomb Count and Age Estimation to Nonvolatile (NV) EEPROM
  • Gain and Tempco Calibration Allows the Use of Low-Cost Sense Resistors
  • 24-Byte User EEPROM or 16-Byte User EEPROM and Unique 64-Bit ID
  • Industry 2-Wire Interface with Programmable Slave Address
  • Tiny 8-Pin TSSOP and 10-TDFN Packages Embed Easily in Thin Prismatic Cell Packs

The DS2782 remains in production, however, for new projects, we recommend ModelGauge m5 MAX17201 fuel gauge.

The DS2782 measures voltage, temperature and current, and estimates available capacity for rechargeable lithium ion and lithium-ion polymer batteries. Cell characteristics and application parameters used in the calculations are stored in on-chip EEPROM. The available capacity registers report a conservative estimate of the amount of charge that can be removed given the current temperature, discharge rate, stored charge and application parameters. Capacity estimation reported in mAh remaining and percentage of full.

Applications

  • 3G Multimedia Wireless Handsets
  • Digital Still Cameras
  • Handheld PC Data Terminals
  • Subnotebook Computers

DS2782
Stand-Alone Fuel Gauge IC
DS2782 measures voltage, temperature and current, and estimates available capacity for rechargeable lithium ion and lithium-ion polymer batteries | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

DS2782EVKIT

Evaluation Kit for the DS2782

Features and Benefits

  • Demonstrates the capabilities of the DS2782 Standalone Fuel Gauge, including:
    • Estimation of available capacity for Li+ cells
    • Voltage measurement
    • Current measurement
    • Current accumulation
    • Temperature measurement
    • Information storage
    • Identification
  • Interfaces to the USB port of a PC running Windows® XP or older operating system

Product Details

The DS2782 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2782 Standalone Fuel Gauge easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection.

The DS2782 EV kit evaluation software gives the user complete control of all functions of the DS2782. Separate control tabs allow the user access to all EEPROM and RAM memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a data-logging feature to monitor a cell over time.

The evaluation board circuit is designed to provide the DS2782 with accurate parameter measurements. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to the individual board datasheets located online at www.maximintegrated.com.

Applications

  • 3G Multimedia Wireless Handsets
  • Digital Still Cameras
  • Handheld PC Data Terminals
  • Subnotebook Computers

DS2782EVKIT
Evaluation Kit for the DS2782

Latest Discussions

No discussions on DS2782 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed