Viewing:

Overview

  • Easily Add Traceability and Relevant Information to Any Individual System
    • 1k-Bit EPROM with Page-Level Write Protection and Guaranteed Unique 64-Bit ROM ID Chip for Absolute Traceability
    • 1024 Bits Electrically Programmable Read Only Memory (EPROM)
    • Unique, Factory-Lasered and Tested 64-Bit Registration Number (8-Bit Family Code + 48-Bit Serial Number + 8-Bit CRC Tester)
    • EPROM Partitioned into Four 256-Bit Pages for Randomly Accessing Packetized Data
    • Each Memory Page Can Be Permanently Write- Protected to Prevent Tampering
    • Device is an Add Only Memory Where Additional Data Can Be Programmed into EPROM Without Disturbing Existing Data
    • Architecture Allows Software to Patch Data by Superseding an Old Page in Favor of a Newly Programmed Page
    • 8-Bit Family Code Specifies DS2502 Communications Requirements to Reader
  • Minimalist 1-Wire Interface Lowers Cost and Interface Complexity
    • Reduces Control, Address, Data, Power, and Programming Signals to a Single Data Pin
    • Directly Connects to a Single Port Pin of a Microprocessor and Communicates at up to 16.3kb Per Second
    • Built-In Multidrop Controller Ensures Compatibility with Other 1-Wire Net Products o Presence Pulse Acknowledges When the Reader First Applies Voltage
    • Low Cost TO-92, SFN, or 8-Pin SO, SOT-23 (3 Pin), TSOC and WLP Surface Mount Package
  • Wide Voltage and Temperature Operating Ranges Provide Robust System Performance
    • Reads Over Voltage Range of 2.8V to 6.0V at -40°C to +85°C
    • Zero Standby Power Required
    • Programs at 11.5V to 12.0V from -40°C to +50°C
DS2502
1Kb Add-Only Memory
DS2502: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 4

Design Note 2

Technical Articles 16

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

DS9120P

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

DS9120

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

DS9120Q

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

eval board
DS9481R-3C7

USB-to-1-Wire/iButton Adapter

Features and Benefits

  • Driver Support for Windows® 11 and Windows 10 Operating Systems
  • Enumerates as a Virtual PC COM Port by Use of the Prolific PL-2303GC USB-to-UART Bridge IC
  • Emulates the DS2480B 1-Wire Line Driving Functionality
  • 1-Wire OTP/EPROM Programming Provided Without the Need of an External Power Supply (12V on OW, 7V on PULSE)
  • 3.3V Read/Write Operation to 1-Wire/iButton Devices
  • RJ11 Interface for Standard Connectivity Accessories such as the DS9120 Socket Adapter
  • Supports Standard and Overdrive 1-Wire Communication
  • Provides Strong Pullup to 3.3V
  • Fully Compliant with USB 2.0 Specification

Product Details

The DS9481R is a USB-to-1-Wire adapter for easy PC connectivity to 1-Wire devices. The adapter provides an RJ11 connector with the signals to communicate with all 1-Wire and iButton devices that support a 3.3V data I/O level. Additionally, the adapter provides the support and signaling to program 1-Wire/iButton EEPROM and one-time programmable (OTP)/EPROM devices. To provide a total hardware solution, the DS9481R can readily be used with the DS9120 socket adapter to create a 1-Wire PC programmer for 1-Wire peripheral devices (contact factory for more information). The equivalent peripheral hardware solution for the iButton is the DS1402D-DR8.

DS2502EVKIT

Evaluation Kit for the DS2502

Features and Benefits

  • Demonstrates the capabilities of the DS2502 1Kb Add-Only Memory including:
    • Identification
    • EPROM Memory
  • Interfaces to the USB port of a PC running Windows OS

Product Details

The DS2502 Evaluation Kit makes performance evaluation, software development, and prototyping with the DS2502 1Kb Add-Only Memory easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection. The provided CD ROM contains all related data sheets along with the evaluation software, which can be run under any Windows operating system.

Separate control tabs allow the user access all DS2502's that are connected to the 1-Wire bus and access all memory locations of those devices.

Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to the individual board datasheets located inside the documentation directory on the DS2502K CD ROM.

DS9120P
Socket Boards for Evaluating 1-Wire Devices
DS9120
Socket Boards for Evaluating 1-Wire Devices
DS9120Q
Socket Boards for Evaluating 1-Wire Devices
DS9481R-3C7
USB-to-1-Wire/iButton Adapter
DS9481R USB-to-1-Wire/iButton Adapter
DS2502EVKIT
Evaluation Kit for the DS2502

Latest Discussions

No discussions on DS2502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed