Overview
Features and Benefits
- Driver Support for Windows® 11 and Windows 10 Operating Systems
- Enumerates as a Virtual PC COM Port by Use of the Prolific PL-2303GC USB-to-UART Bridge IC
- Emulates the DS2480B 1-Wire Line Driving Functionality
- 1-Wire OTP/EPROM Programming Provided Without the Need of an External Power Supply (12V on OW, 7V on PULSE)
- 3.3V Read/Write Operation to 1-Wire/iButton Devices
- RJ11 Interface for Standard Connectivity Accessories such as the DS9120 Socket Adapter
- Supports Standard and Overdrive 1-Wire Communication
- Provides Strong Pullup to 3.3V
- Fully Compliant with USB 2.0 Specification
Product Details
The DS9481R is a USB-to-1-Wire adapter for easy PC connectivity to 1-Wire devices. The adapter provides an RJ11 connector with the signals to communicate with all 1-Wire and iButton devices that support a 3.3V data I/O level. Additionally, the adapter provides the support and signaling to program 1-Wire/iButton EEPROM and one-time programmable (OTP)/EPROM devices. To provide a total hardware solution, the DS9481R can readily be used with the DS9120 socket adapter to create a 1-Wire PC programmer for 1-Wire peripheral devices (contact factory for more information). The equivalent peripheral hardware solution for the iButton is the DS1402D-DR8.
Documentation & Resources
-
UG-5548: Evaluating the DS28E052/11/2013PDF856K
-
DS9481R3C7: USB-to-1-Wire/iButton 3.3V Adapter Data Sheet (Rev. 1)5/26/2023PDF1 M
-
Choosing the Right 1-Wire Master for the Embedded Applications2/6/2023
-
iButton Data Loggers5/17/2019
-
How to Build a 1-Wire® Evaluation Kit5/14/2012
-
What Is an iButton Device?5/17/2006