DS2431
PRODUCTION1024-Bit 1-Wire EEPROM
1Kb Serial EEPROM Operates from Single-Contact 1-Wire Interface
- Part Models
- 14
- 1ku List Price
- Starting From $1.30
Overview
- Easily Add Traceability and Relevant Information to Any Individual System
- 1024 Bits of EEPROM Memory Partitioned Into Four Pages of 256 Bits
- Individual Memory Pages Can Be Permanently Write Protected or Put in EPROM-Emulation Mode (Write to 0)
- Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
- Minimalist 1-Wire Interface Lowers Cost and Interface Complexity
- IEC 1000-4-2 Level 4 ESD Protection (±8kV Contact, ±15kV Air, typ)
- Reads and Writes Over a Wide Voltage Range from 2.8V to 5.25V from -40°C to +85°C
- Communicates to Host with a Single Digital Signal at 15.4kbps or 125kbps
The DS2431 is a 1024-bit, 1-Wire® EEPROM chip organized as four memory pages of 256 bits each. Data is written to an 8-byte scratchpad, verified, and then copied to the EEPROM memory. As a special feature, the four memory pages can individually be write protected or put in EPROM-emulation mode, where bits can only be changed from a 1 to a 0 state. The DS2431 communicates over the single-conductor 1-Wire bus. The communication follows the standard 1-Wire protocol. Each device has its own unalterable and unique 64-bit ROM registration number that is factory lasered into the chip. The registration number is used to address the device in a multidrop, 1-Wire net environment.
Applications
- Accessory/PC Board Identification
- After-Market Management of Consumables
- Analog Sensor Calibration Including IEEEP 1451.4 Smart Sensors
- Ink and Toner Print Cartridge Identification
- Medical Sensor Calibration Data Storage
There is a newer version of this part available
1-Wire SHA3-256 Secure Authenticator with DS2431/DS28E07 Compatibility
Documentation
Data Sheet 1
Application Note 3
Design Note 6
Technical Articles 24
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2431+ | TO92 | ||
| DS2431+T&R | TO92 | ||
| DS2431G+T&R | SFN | ||
| DS2431G+U | SFN | ||
| DS2431GA+T&R | Single-Row Flatpack, No Leads | ||
| DS2431GA+U | Single-Row Flatpack, No Leads | ||
| DS2431GB+T | Single-Row Flatpack, No Leads | ||
| DS2431GB+U | Single-Row Flatpack, No Leads | ||
| DS2431P+ | Thin Small-Outline C-Lead | ||
| DS2431P+T&R | Thin Small-Outline C-Lead | ||
| DS2431Q+T&R | Thin Dual Flatpack No Leads, Exposed Pad | ||
| DS2431Q+U | Thin Dual Flatpack No Leads, Exposed Pad | ||
| DS2431X+U | Ultra Chip-Scale Package, 3x3 Array | ||
| DS2431X-S+ | Ultra Chip-Scale Package, 3x3 Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 14, 2020 - 1998A ASSEMBLY |
||
| DS2431+ | PRODUCTION | |
| DS2431+T&R | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| DS2431Q+T&R | PRODUCTION | |
| DS2431Q+U | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| DS2431Q+T&R | PRODUCTION | |
| DS2431Q+U | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| DS2431Q+U | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| DS2431X+U | PRODUCTION | |
| DS2431X-S+ | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| DS2431X+U | PRODUCTION | |
| DS2431X-S+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| DS28E54 | RECOMMENDED FOR NEW DESIGNS | 1-Wire SHA3-256 Secure Authenticator with DS2431/DS28E07 Compatibility |