DS1858

NOT RECOMMENDED FOR NEW DESIGNS

Dual Temperature-Controlled Resistors with Three Monitors

Industry's First Integrated Controller-Monitors for SFF/SFP Optical Modules

Viewing:

Overview

  • Five Total Monitored Channels (Temperature, VCC, MON1, MON2, MON3)
  • Three External Analog Inputs (MON1, MON2, MON3)
  • Internal Direct-to-Digital Temperature Sensor
  • Two 50kΩ, Linear, 256-Position, Nonvolatile Temperature-Controlled Variable Resistors
  • Resistor Settings Changeable Every 2°C
  • Access to Monitoring and ID Information Configurable with Separate Device Addresses
  • 2-Wire Serial Interface
  • Two Buffers with TTL/CMOS-Compatible Inputs and Open-Drain Outputs
  • Operates from a 3.3V or 5V Supply
  • SFF-8472 Compatible
DS1858
Dual Temperature-Controlled Resistors with Three Monitors
DS1858: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
DS1854 Dual Temperature-Controlled Resistors with Two Monitors
Digital Potentiometers (DigiPOTs) 2
DS1845 NOT RECOMMENDED FOR NEW DESIGNS Dual NV Potentiometer and Memory
DS1855 NOT RECOMMENDED FOR NEW DESIGNS Dual Nonvolatile Digital Potentiometer and Secure Memory
Interface Transceivers 1
DS1852 Obsolete Optical Transceiver Diagnostic Monitor
Matched Resistors & Transistors 2
DS1847 NOT RECOMMENDED FOR NEW DESIGNS Dual Temperature-Controlled NV Variable Resistor
DS1848 NOT RECOMMENDED FOR NEW DESIGNS Dual Temperature-Controlled NV Variable Resistor & Memory
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DS1859EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1858EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS185XEVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1857EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1854EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

DS1859EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT: Typical Application Circuit
DS1858EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT: Typical Application Circuit
DS185XEVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT: Typical Application Circuit
DS1857EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT: Typical Application Circuit
DS1854EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT: Typical Application Circuit

Latest Discussions

No discussions on DS1858 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed