DS1629
PRODUCTIONDigital Thermometer and Real-Time Clock/Calendar
- Part Models
- 2
- 1ku List Price
- Starting From $5.99
Overview
- Real-time clock/calendar
- ±2°C thermometer accuracy from -10°C to +85°C
- Measures temperatures from -55°C to +125°C (-67°F to +257°F)
- 9-bit (expandable) temperature resolution
- Thermostatic and time alarm settings are user-definable and nonvolatile
- Dedicated open-drain alarm output
- 32 bytes SRAM for general data storage
- Data is transferred over 2-wire/SMBus interface
- 2.7V to 5.5V supply range
- 150-mil 8-pin SO (DS1629S) package
The DS1629 digital thermometer and real-time clock integrates the critical functions of a real-time clock and a temperature sensor in a 150mil 8-pin SO package (DS1629S). Communication to the DS1629 is accomplished through a 2-wire interface. The wide power supply range and minimal power requirement of the DS1629 allow for accurate time/temperature measurements in battery-powered applications.
The real-time clock/calendar provides seconds, minutes, hours, day, day of the week, date of the month, month, and year. The end of the month date is automatically adjusted for months with less than 31 days, including corrections for leap years. The real-time clock operates in either a 12- or 24-hour format with AM/PM indicator in 12-hour mode. The user-supplied crystal oscillator frequency is internally divided, as specified by device configuration. An open-drain oscillator output is provided that can be used as the clock input to a microcontroller.
The thermometer offers ±2°C accuracy over a -10°C to +85°C range. Thermometer data is read out in 2's complement format with 9 bits of resolution. Higher resolution readings can be calculated using data from the DS1629 counter and slope accumulator registers.
The open-drain alarm output of the DS1629 becomes active when either the measured temperature exceeds the programmed over-temperature limit (TH) or the current time reaches the programmed alarm setting. The user can configure which event (time only, temperature only, either, or neither) will generate an alarm condition. For storage of general system data or time/temperature datalogging, the DS1629 provides 32 bytes of SRAM.
Applications
- Computer Servers
- Medical Devices
Documentation
Data Sheet 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1629S+ | Small-Outline IC Narrow (0.15in) | ||
| DS1629S+T&R | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1629S+ | PRODUCTION | |
| DS1629S+T&R | PRODUCTION | |
|
Dec 12, 2013 - 1362 DESIGN,ELECTRICAL DA |
||
| DS1629S+ | PRODUCTION | |
| DS1629S+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1629 yet. Have something to say?
Start a Discussion on EngineerZone®