DS1626
PRODUCTIONHigh-Precision 3-Wire Digital Thermometer and Thermostat
High-Precision, 3-Wire Digital Thermometers/Thermostats Provide Temperature Measurements and Stand-Alone Thermostat Capability over a -55°C to +125°C Range
- Part Models
- 4
- 1ku List Price
- Starting From $3.33
Overview
- Temperature Measurements Require No External Components
- Measure Temperatures from -55°C to +125°C (-67°F to +257°F)
- DS1626: ±0.5°C Accuracy from 0°C to +70°C
- DS1726: ±1°C Accuracy from -10°C to +85°C
- Output Resolution is User Selectable to 9, 10, 11, or 12 Bits
- Wide Power-Supply Range (2.7V to 5.5V)
- Convert Temperature to Digital Word in 750ms (max)
- Stand-Alone Thermostat Capability
- Thermostatic Settings are User Definable and Nonvolatile (NV)
- Data is Read/Written Through a 3-Wire Serial Interface
- Available in 8-Pin µSOP Package
The DS1626 and DS1726 digital thermometers/thermostats provide temperature measurements and stand-alone thermostat capability over a -55°C to +125°C range. The DS1626 offers ±0.5°C accuracy from 0°C to +70°C and the DS1726 has ±1°C accuracy from -10°C to +85°C. The resolution of the measured temperature is user selectable from 9 to 12 bits. Communication with the DS1626 and DS1726 is achieved through a 3-wire serial bus.
The DS1626 and DS1726 offer thermostatic functionality with three dedicated thermostat outputs (THIGH, TLOW, and TCOM), and overtemperature (TH) and undertemperature (TL) user-programmable thresholds stored in on-chip EEPROM. For stand-alone thermostat operation, TH and TL can be programmed prior to installation, and the DS1626/DS1726 can be configured to automatically begin taking temperature measurements at power-up. Table 1, in the full data sheet, summarizes the user-accessible registers. Figure 1, in the full data sheet, shows a functional diagram.
Applications
- Any Space-Constrained Thermally Sensitive Application
- Consumer Products
- Industrial Controls
- Thermostatic Controls
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1626S+ | Small-Outline IC (0.208in) | ||
| DS1626S+T&R | Small-Outline IC (0.208in) | ||
| DS1626U+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1626U+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 26, 2025 - 2464 PIN/ERRATA |
||
| DS1626S+ | PRODUCTION | |
| DS1626S+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on DS1626 yet. Have something to say?
Start a Discussion on EngineerZone®