DS1624
Digital Thermometer and Memory
- Part Models
- 3
- 1ku List Price
- Starting From $7.35
Overview
- Reduces Component Count with Integrated Temperature Sensor and Nonvolatile E2 Memory
- Measures Temperatures from -55°C to +125°C in 0.0625°C Increments
- ±0.5°C Accuracy from 0°C to 70°C
- 256 Bytes of E2 Memory for Storing Information Such as Frequency Compensation Coefficients
- No External Components
- Easy-to-Use 2-Wire Serial Interface
- Temperature is Read as a 12-Bit Value (2-Byte Transfer)
- Available in 8-Pin SO and DIP Packages
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1624+ | PDIP | ||
| DS1624S+ | Small-Outline IC (0.208in) | ||
| DS1624S+T&R | Small-Outline IC (0.208in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 26, 2025 - 2464 PIN/ERRATA |
||
| DS1624S+ | PRODUCTION | |
| DS1624S+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1624 yet. Have something to say?
Start a Discussion on EngineerZone®