DS1620
PRODUCTIONDigital Thermometer and Thermostat
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Simply Adds Temperature Monitoring and Control to Any System
- Measures Temperatures From -55°C to +125°C in 0.5°C Increments; Fahrenheit Equivalent is -67°F to +257°F in 0.9°F Increments
- Temperature is Read as a 9-Bit Value
- Converts Temperature to Digital Word in 750ms (max)
- Thermostatic Settings are User-Definable and Nonvolatile
- Can Be Used in a Wide Variety of Applications
- Supply Voltage Range Covers From 2.7V to 5.5V
- Data is Read From/Written Via a 3-Wire Serial Interface (CLK, DQ, Active-Low RST )
- Saves Space
- Requires No External Components
- 8-Pin DIP or SOIC (208-mil) Packages
The DS1620 Digital Thermometer and Thermostat provides 9-bit temperature readings which indicate the temperature of the device. With three thermal alarm outputs, the DS1620 can also act as a thermostat. THIGH is driven high if the DS1620's temperature is greater than or equal to a user-defined temperature TH. TLOW is driven high if the DS1620's temperature is less than or equal to a user-defined temperature TL. TCOM is driven high when the temperature exceeds TH and stays high until the temperature falls below that of TL.
User-defined temperature settings are stored in nonvolatile memory, so parts can be programmed prior to insertion in a system, as well as used in standalone applications without a CPU. Temperature settings and temperature readings are all communicated to/from the DS1620 over a simple 3-wire interface.
Applications
- Consumer Products
- Industrial Systems
- Thermometers
- Thermostatic Controls
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1620+ | PDIP | ||
| DS1620S+ | Small-Outline IC (0.208in) | ||
| DS1620S+T&R | Small-Outline IC (0.208in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 26, 2025 - 2464 PIN/ERRATA |
||
| DS1620S+ | PRODUCTION | |
| DS1620S+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 1 | ||
| DS1726 | PRODUCTION | High-Precision 3-Wire Digital Thermometer and Thermostat |