DS1265W
Obsolete3.3V 8Mb Nonvolatile SRAM
Overview
- 10 years minimum data retention in the absence of external power
- Data is automatically protected during power loss
- Unlimited write cycles
- Low-power CMOS operation
- Read and write access times of 100ns
- Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
- Optional industrial (IND) temperature range of -40°C to +85°C
The DS1265W 8Mb nonvolatile (NV) SRAMs are 8,388,608-bit, fully static, NV SRAMs organized as 1,048,576 words by 8-bits. Each NV SRAM has a self-contained lithium energy source and control circuitry that constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. There is no limit on the number of write cycles that can be executed and no additional support circuitry is required for microprocessor interfacing.
Documentation
Data Sheet 1
Design Note 4
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 7 | ||
| DS1265Y | RECOMMENDED FOR NEW DESIGNS | 8M Nonvolatile SRAM |
| DS1265AB | RECOMMENDED FOR NEW DESIGNS | 8M Nonvolatile SRAM |
| DS1230W | PRODUCTION | 3.3V 256k Nonvolatile SRAM |
| DS1245W | PRODUCTION | 3.3V 1024k Nonvolatile SRAM |
| DS1249W | Obsolete | 3.3V 2048kb Nonvolatile SRAM |
| DS1250W | PRODUCTION | 3.3V 4096k Nonvolatile SRAM |
| DS1270W | Obsolete | 3.3V 16Mb Nonvolatile SRAM |
Latest Discussions
No discussions on DS1265W yet. Have something to say?
Start a Discussion on EngineerZone®