DS1094L

PRODUCTION

Multiphase Spread-Spectrum EconOscillator

Industry's Widest Temperature Range, Multiphase Oscillator

Viewing:

Overview

  • EconOscillator with Two, Three, or Four Phase Outputs
  • Ideally Suited as the Clock Generator for Switch Mode Power Supplies
  • Output Frequencies Programmable from 2MHz to 31.25kHz
  • Dithered Output Significantly Reduces EMI Emissions
  • No External Timing Components Required
  • Nonvolatile (NV) Configuration Settings
  • User-Programmable—Factory Programmed Options Available
  • Operating Temperature Range: -40°C to +85°C

The DS1094L is a silicon oscillator that generates four multiphase, spread-spectrum, square-wave outputs. Frequencies between 2MHz and 31.25kHz can be output in either two, three, or four-phase mode. The internal master oscillator can be dithered by either 0, 2, 4, or 8%; to reduce the amount of peak spectral energy at the fundamental and harmonic clock frequencies. This significantly reduces the amount of electromagnetic interference (EMI) radiation that is generated at the system level. The DS1094L is ideally suited as a clock generator for switched-mode power supplies. The outputs generated by the DS1094L are used by DC-DC circuitry to efficiently shift voltages either up or down. The DS1094L can be programmed using the I²C-compatible, 2-wire serial interface to select the output frequency, number of clock phases, and dither rate, or optionally it can be shipped from the factory custom programmed.

Applications

  • Printers
  • Servers
  • Switch-Mode Power Supplies

DS1094L
Multiphase Spread-Spectrum EconOscillator
DS1094L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 5
DS1087L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1086L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1085 PRODUCTION EconOscillator Frequency Synthesizer
DS1085L 3.3V EconOscillator Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed