DG1207

PRODUCTION

Low-Leakage, Single 16-Channel and Dual 8-Channel, Analog Multiplexer

With an Average of 1nA of Leakage, our Low Leakage Muxes are Ideal for High Precision Circuits

Viewing:

Overview

  • Distortion-Free Measurement
    • 100Ω (typ) On Resistance
    • ≤ 2nA (max) On/Off-Leakage Current for DG1206
    • ≤ 1nA (max) On/Off-Leakage Current for DG1207
    • ≤ 0.5pC (typ) Charge Injection
  • Wide Supply Range with Low Supply Current
    • 40μA (typ) Quiescent Current at Room Temperature
    • Fully Specified with ±15V Bipolar Supplies or +12V Single Supply
    • Rail-to-Rail Operation
  • Flexible Design Option
    • GPIO-Compatible Control Inputs
    • EN Input to Enable/Disable Device
    • Available in both 32-TQFN and 28-TSSOP Packages
    • -40°C to +85°C Temperature Range
DG1207
Low-Leakage, Single 16-Channel and Dual 8-Channel, Analog Multiplexer
DG1206, DG1207: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX306 PRODUCTION Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers
MAX307 PRODUCTION Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
DG120XEVKIT

Evaluation Kit for the DG1206, DG1207

Features and Benefits

  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at A3-A0 and EN Digital Inputs for Easy Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The DG120X evaluation kit (EV kit) provides a proven design to evaluate the DG1206/DG1207, a low-leakage and low-charge-injection multiplexer device. The DG120XEVKIT# is fully assembled and tested, and comes populated with the DG1206EUI+, the 16-to-1 multiplexer device. Refer to the DG120X EV Kit Board Picture.

The DG120XEVKIT# can also be used to evaluate DG1207, the 8-to-1 device from the same multiplexer family. See the Configure the DG120X EV Kit section for more information.

Applications

  • Audio and Video Routing
  • Automatic Test Equipment Systems
  • Communication Systems
  • Data Acquisition Systems
  • Sample-and-Hold Systems

eval board
DG120XEVKIT

Evaluation Kit for the DG1206, DG1207

Features and Benefits

  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at A3-A0 and EN Digital Inputs for Easy Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The DG120X evaluation kit (EV kit) provides a proven design to evaluate the DG1206/DG1207, a low-leakage and low-charge-injection multiplexer device. The DG120XEVKIT# is fully assembled and tested, and comes populated with the DG1206EUI+, the 16-to-1 multiplexer device. Refer to the DG120X EV Kit Board Picture.

The DG120XEVKIT# can also be used to evaluate DG1207, the 8-to-1 device from the same multiplexer family. See the Configure the DG120X EV Kit section for more information.

Applications

  • Audio and Video Routing
  • Automatic Test Equipment Systems
  • Communication Systems
  • Data Acquisition Systems
  • Sample-and-Hold Systems

DG120XEVKIT
Evaluation Kit for the DG1206, DG1207
DG120XEVKIT: Board Photo
DG120XEVKIT
Evaluation Kit for the DG1206, DG1207
DG120XEVKIT: Board Photo

Latest Discussions

No discussions on DG1207 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed