MAX307
PRODUCTIONPrecision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers
- Part Models
- 13
- 1ku List Price
- Starting From $10.69
Overview
- Guaranteed On-Resistance Match Between Channels, < 5 Ω Max
- Low On-Resistance, < 100Ω Max
- Guaranteed Flat On-Resistance over Specified Signal Range, 7Ω Max
- Guaranteed Charge Injection, < 10pC
- INO(OFF) Leakage < 2.5nA at +85°C
- ICOM(OFF) Leakage < 20nA at +85°C
- ESD Protection > 2000V
- Plug-In Upgrade for Industry-Standard DG406/DG407/DG506A/DG507A
- Single-Supply Operation (+5V to +30V)
- Bipolar-Supply Operation (±4.5V to ±20V)
- Low Power Consumption, < 1.25mW
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX306/MAX307 precision, monolithic, CMOS analog multiplexers (muxes) offer low on-resistance (less than 100Ω), which is matched to within 5Ω between channels and remains flat over the specified analog signal range (7Ω max). They also offer low leakage over temperature (INO(OFF) less than 2.5nA at +85°C) and fast switching speeds (tTRANS less than 250ns). The MAX306 is a single-ended 1-of-16 device, and the MAX307 is a differential 2-of-8 device.
The MAX306/MAX307 are fabricated with Maxim's improved 44V silicon-gate process. Design improvements yield extremely low charge injection (less than 10pC) and guarantee electrostatic discharge (ESD) protection greater than 2000V.
These muxes operate with a single +5V to +30V supply, or bipolar ±4.5V to ±20V supplies, while retaining TTL/CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading. These improved parts are plug-in upgrades for the industry-standard DG406, DG407, DG506A, and DG507A.
Applications
- Audio Signal Routing
- Battery-Operated Systems
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX307CPI+ | PDIP | ||
| MAX307CWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX307CWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX307EPI+ | PDIP | ||
| MAX307EQI+ | Plastic Leaded Chip Carrier | ||
| MAX307EQI+T | Plastic Leaded Chip Carrier | ||
| MAX307EUI+ | Thin Shrink Small-Outline Package | ||
| MAX307EUI+T | Thin Shrink Small-Outline Package | ||
| MAX307EUI/GG8 | Thin Shrink Small-Outline Package | ||
| MAX307EWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX307EWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX307MWI/PR+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX307MWI/PR+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX307CPI+ | PRODUCTION | |
| MAX307CWI+ | PRODUCTION | |
| MAX307CWI+T | PRODUCTION | |
| MAX307EPI+ | PRODUCTION | |
| MAX307EQI+ | PRODUCTION | |
| MAX307EQI+T | PRODUCTION | |
| MAX307EUI+ | PRODUCTION | |
| MAX307EUI+T | PRODUCTION | |
| MAX307EWI+ | PRODUCTION | |
| MAX307EWI+T | PRODUCTION | |
| MAX307MWI/PR+ | PRODUCTION | |
| MAX307MWI/PR+T | PRODUCTION | |
|
Jul 12, 2018 - 1752A ASSEMBLY |
||
| MAX307CPI+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX307CWI+T | PRODUCTION | |
| MAX307EWI+T | PRODUCTION | |
| MAX307MWI/PR+T | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX307EPI+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX307EQI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX307EUI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX307
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.