DG1206
LAST TIME BUYLow-Leakage, Single 16-Channel and Dual 8-Channel, Analog Multiplexer
With an Average of 1nA of Leakage, our Low Leakage Muxes are Ideal for High Precision Circuits
- Part Models
- 3
- 1ku List Price
- Starting From $3.78
Overview
- Distortion-Free Measurement
- 100Ω (typ) On Resistance
- ≤ 2nA (max) On/Off-Leakage Current for DG1206
- ≤ 1nA (max) On/Off-Leakage Current for DG1207
- ≤ 0.5pC (typ) Charge Injection
- Wide Supply Range with Low Supply Current
- 40μA (typ) Quiescent Current at Room Temperature
- Fully Specified with ±15V Bipolar Supplies or +12V Single Supply
- Rail-to-Rail Operation
- Flexible Design Option
- GPIO-Compatible Control Inputs
- EN Input to Enable/Disable Device
- Available in both 32-TQFN and 28-TSSOP Packages
- -40°C to +85°C Temperature Range
The DG1206 and DG1207 are low-leakage, low-charge injection single 16-channel or dual 8-channel multiplexing switch devices. The DG1206 uses four selection inputs A3, A2, A1, and A0 to determine the switching logic; the DG1207 uses three selection inputs A2, A1, and A0. On both devices, an enable (EN) input is used to enable or disable the device.
The ultra-low capacitance and low-charge injection of the DG1206/DG1207 make them ideal for automatic test equipment systems, data acquisition systems, and sample- and-hold systems where low glitch and fast settling time are required. The DG1206/DG1207 are available in 5mm x 5mm 32-lead TQFN or 28-lead TSSOP packages. The devices are specified for operation over the -40°C to +85°C temperature range.Applications
- Automatic Test Equipment Systems
- Data Acquisition Systems
- Sample-and-Hold Systems
- Communication Systems
- Audio and Video Routing
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG1206ETJ+ | LFCSP | ||
| DG1206ETJ+T | LFCSP | ||
| DG1206EUI+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| DG1206ETJ+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 2 | ||
| MAX306 | PRODUCTION | Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers |
| MAX307 | PRODUCTION | Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers |
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG1206 | PRODUCTION | Low Capacitance, 16-Channel, ±15 V/+12 V iCMOS Multiplexer |
Evaluation Kits
Latest Discussions
No discussions on DG1206 yet. Have something to say?
Start a Discussion on EngineerZone®