DAC8426
PRODUCTIONQuad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference
- Part Models
- 4
- 1ku List Price
- Starting From $43.64
Overview
- No Adjustments Required, Total Error ±1 LSB Max Over Temperature
- Four Voltage-Output DACs on a Single Chip
- Internal 10 V Bandgap Reference
- Operates from a Single +15 V Supply
- Fast 50 ns Data Load Time, All Temperatures
- Pin-for-Pin Replacement for PM-7226 and AD7226 Eliminates External Reference
The DAC8426 is a complete quad voltage output D/A converter with internal reference. This product fits directly into any existing 7226 socket where the user currently has a 10 V external reference. The external reference is no longer necessary. The internal reference of the DAC-8426 is laser-trimmed to ±0.4% offering a 25ppm/°C temperature coefficient and 5mA of external load driving capability.
The DAC8426 contains four 8-bit voltage-output CMOS D/A converters on a single chip. A 10 V output bandgap reference sets the latches and interface control logic.
One of the four latches, selected by the address inputs, is loaded from the 8-bit data bus input when the write strobe is active low. All digital inputs are TTL/CMOS (5V) compatible. The on-board amplifiers can drive up to 10mA from either a single or dual supply. The on-board reference that is always connected to the internal DACs has 5mA available to drive external devices.
Its compact size, low power, and economical cost-per-channel, make the DAC8426 attractive for applications requiring multiple D/A converters without sacrificing circuit-board space. System reliability is also increased due to reduced parts count.
Analog Devices' advanced oxide-based, silicon-gate, CMOS process allows the DAC8426's analog and digital circuitry to be manufactured on the same chip. This, coupled with Analog Devices' highly stable thin-film R-2R resistor ladder, aids in matching and temperature tracking between DACs.
APPLICATIONS
- Process Controls
- Multichannel Microprocessor Controlled:
System Calibration
Op Amp Offset and Gain Adjust
Level and Threshold Setting
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DAC8426AR/883C | 20-Lead CerDIP | ||
| DAC8426EPZ | 20-Lead PDIP | ||
| DAC8426FPZ | 20-Lead PDIP | ||
| DAC8426FSZ | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| DAC8426AR/883C | ||
|
Feb 1, 2016 - 16_0001 DAC8426AR/883 Datasheet Correction. |
||
| DAC8426AR/883C | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| DAC8426AR/883C | ||
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| DAC8426AR/883C | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| DAC8426AR/883C | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| DAC8426AR/883C | ||
| DAC8426EPZ | PRODUCTION | |
| DAC8426FPZ | PRODUCTION | |
| DAC8426FSZ | PRODUCTION | |
|
Jul 31, 2009 - 09_0106 Removal of Die Fab Code from Topside Marking of Remaining Mil-Grade Products |
||
| DAC8426AR/883C | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| DAC8426EPZ | PRODUCTION | |
| DAC8426FPZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| DAC8426EPZ | PRODUCTION | |
| DAC8426FPZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| DAC8426FSZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool