DAC8248

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit (8-Bit Byte) Double-Buffered CMOS D/A Converter

Viewing:

Overview

  • Two Matched 12-Bit DACs on One Chip
  • 12-Bit Resolution with an 8-Bit Data Bus
  • Direct Interface with 8-Bit Microprocessors
  • Double-Buffered Digital Inputs
  • RESET to Zero Pin
  • 12-Bit Endpoint Linearity (±1/2 LSB) Over Temperature
  • +5 V to 15 V Single Supply Operation
  • Latch-Up Resistant
  • Improved ESD Resistance
  • Packaged in a Narrow 0.3" 24-Pin  DIP and 0.3" 24-Pin SOL Package
  • Available in Die Form

The DAC8248 is a dual 12-bit, double-buffered, CMOS digital-to-analog converter. It has an 8-bit wide input data port that interfaces directly with 8-bit microprocessors. It loads a 12-bit word in two bytes using a single control; it can accept either a least significant byte or most significant byte first. For designers with a 12-bit or 16-bit wide data path, choose the DAC8222 or DAC8221.

The DAC8248's double-buffered digital inputs allow both DAC's analog output to be updated simultaneously. This is particularly useful in multiple DAC systems where a common LDAC signal updates all DACs at the same time. A single RESET pin resets both outputs to zero.

The DAC8248's monolithic construction offers excellent DAC-to-DAC matching and tracking over the full operating temperature range. The DAC consists of two thin-film R-2R resistor ladder networks, two 12-bit, two 8-bit, and two 4-bit data registers, and control logic circuitry. Separate reference input and feedback resistors are provided for each DAC. The DAC8248 operates on a single supply from +5 V to +15 V, and it dissipates less than 0.5 mW at +5 V (using zero or VDD logic levels). The device is packaged in a space-saving 0.3", 24-pin DIP.

The DAC-8248 is manufactured with PMI's highly-stable thin-film resistors on an advanced oxide-isolated, silicon-gate, CMOS technology. PMI's improved latch-up resistant design eliminates the need for external protective Schoottky diodes.

APPLICATIONS

  • Multichannel Microprocessor-Controlled Systems
  • Robotics/Process Control/Automation
  • Automatic Test Equipment
  • Programmable Attenuator, Power Supplies, Window Comparators
  • Instrumentation Equipment
  • Battery Operated Equipment

DAC8248
Dual 12-Bit (8-Bit Byte) Double-Buffered CMOS D/A Converter
DAC8248 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1590 PRODUCTION Dual Serial 12-Bit Multiplying DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed