DAC8228

PRODUCTION

Dual 8-Bit, CMOS, Voltage Output, D/A Converter in a Single Chip

Viewing:

Overview

  • Two 8-Bit Voltage Out DACs in a Single Chip
  • Fits 7528/7628 Sockets
  • Adjustment Free Internal CMOS Ops Amps
  • Single +12V to +15V Operation
  • TTL Compatible Over Full VDD range
  • Fast Interface Timing ..............TWR = 50 ns
  • Improved Resistance to ESD
  • Available in Small Outline Package
  • CerDIP and Epoxy Packages come in the Extended Industrial Temperature Range of -40°C to +85°C
  • Available in Die Form
DAC8228
Dual 8-Bit, CMOS, Voltage Output, D/A Converter in a Single Chip
DAC8228 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5302 PRODUCTION 2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed