AD7528
NOT RECOMMENDED FOR NEW DESIGNSCMOS Dual 8-Bit Buffered Multiplying DAC
- Part Models
- 21
- 1ku List Price
- Starting From $13.17
Overview
- On-Chip Latches for Both DACs
- +5 V to +15 V Operation
- DACs Matched to 1%
- Four Quadrant Multiplication
- TTL/CMOS Compatible
- Latch Free (Protection Schottkys not Required)
The AD7528 is a monolithic dual 8-bit digital/analog converter featuring excellent DAC-to-DAC matching. It is available in skinny 0.3" wide 20-pin DIP's and in 20-terminal surface mount packages.
Separate on-chip latches are provided for each DAC to allow easy microprocessor interface.
Data is transferred into either of the two DAC data latches via a common 8-bit TTL/CMOS compatible input port. Control input DAC A/DAC B determines which DAC is to be loaded. The AD7528's load cycle is similar to the write cycle of a random access memory and the device is bus compatible with most 8-bit microprocessors, including 6800, 8080, 8085, Z80.
The device operates from a +5V to +15V power supply, dissipating only 20mW of power.
Both DAC's offer excellent four quadrant multiplication characteristics with a separate reference input and feedback resistor for each DAC.
PRODUCT HIGHLIGHTS
- DAC-to-DAC matching: since both of the AD7528 DACs are fabricated at the same time on the same chip, precise matching and tracking between DAC A and DAC B is inherent. The AD7528’s matched CMOS DACs make a whole new range of applications circuits possible, particularly in the audio, graphics and process control areas.
- Small package size: combining the inputs to the on-chip DAC latches into a common data bus and adding a DAC A/DAC B select line has allowed the AD7528 to be packaged in either a small 20-lead DIP, SOIC or PLCC.
APPLICATIONS
Digital Control of:
- Gain/Attenuation
- Filter Parameters
- Stereo Audio Circuits
- X-Y Graphics
Documentation
Data Sheet 2
Application Note 6
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8770101RA | 20-Lead CerDIP | ||
| 5962-87701022A | 20 ld LCC | ||
| 5962-8770102RA | 20-Lead CerDIP | ||
| 5962-87701032A | 20 ld LCC | ||
| 5962-8770103RA | 20-Lead CerDIP | ||
| AD7528BQ | 20-Lead CerDIP | ||
| AD7528CQ | 20-Lead CerDIP | ||
| AD7528JNZ | 20-Lead PDIP | ||
| AD7528JPZ | 20-Lead Flatpack | ||
| AD7528JPZ-REEL | 20-Lead Flatpack | ||
| AD7528JRZ | 20-Lead SOIC (Wide) | ||
| AD7528JRZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7528JRZ-REEL7 | 20-Lead SOIC (Wide) | ||
| AD7528KNZ | 20-Lead PDIP | ||
| AD7528KPZ | 20-Lead Flatpack | ||
| AD7528KPZ-REEL | 20-Lead Flatpack | ||
| AD7528LNZ | 20-Lead PDIP | ||
| AD7528LRZ | 20-Lead SOIC (Wide) | ||
| AD7528LRZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7528SQ | 20-Lead CerDIP | ||
| AD7528TQ | 20-Lead CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-87701022A | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-87701032A | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
| AD7528BQ | PRODUCTION | |
| AD7528CQ | PRODUCTION | |
| AD7528SQ | ||
| AD7528TQ | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-87701022A | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-87701032A | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
| AD7528BQ | PRODUCTION | |
| AD7528CQ | PRODUCTION | |
| AD7528SQ | ||
| AD7528TQ | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-87701022A | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-87701032A | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
| AD7528BQ | PRODUCTION | |
| AD7528CQ | PRODUCTION | |
| AD7528SQ | ||
| AD7528TQ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-87701022A | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-87701032A | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
| AD7528BQ | PRODUCTION | |
| AD7528CQ | PRODUCTION | |
| AD7528JNZ | PRODUCTION | |
| AD7528JRZ | PRODUCTION | |
| AD7528JRZ-REEL | PRODUCTION | |
| AD7528JRZ-REEL7 | PRODUCTION | |
| AD7528KNZ | PRODUCTION | |
| AD7528LNZ | PRODUCTION | |
| AD7528SQ | ||
| AD7528TQ | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-8770101RA | PRODUCTION | |
| 5962-87701022A | PRODUCTION | |
| 5962-8770102RA | PRODUCTION | |
| 5962-87701032A | PRODUCTION | |
| 5962-8770103RA | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7528JNZ | PRODUCTION | |
| AD7528KNZ | PRODUCTION | |
| AD7528LNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7528JNZ | PRODUCTION | |
| AD7528KNZ | PRODUCTION | |
| AD7528LNZ | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7528JRZ | PRODUCTION | |
| AD7528JRZ-REEL | PRODUCTION | |
| AD7528JRZ-REEL7 | PRODUCTION | |
| AD7528LRZ | PRODUCTION | |
| AD7528LRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7528JRZ | PRODUCTION | |
| AD7528JRZ-REEL | PRODUCTION | |
| AD7528JRZ-REEL7 | PRODUCTION | |
| AD7528LRZ | PRODUCTION | |
| AD7528LRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool