DAC8043A
PRODUCTION12-Bit Current-Out DAC in TSSOP-8 Package
- Part Models
- 8
- 1ku List Price
- Starting From $8.98
Overview
- Compact SO-8 and TSSOP Package
- True 12-Bit Accuracy
- 5 V Operation @ < 10 µA
- Fast 3-Wire Serial Input
- Fast 1 µs Settling Time
- 2.4 MHz 4-Quadrant Multiply BW
- Pin-for-Pin Upgrade for DAC8043
- Standard and Rotated Pinout
The current-output DAC8043A provides a true 12-bit accurate (±1/2 LSB) digital-to-analog converter in compact 8-pin packages. Using a brand new circuit design, on a fine line geometry process the DAC8043A takes dynamic performance to a new level. Over 150% improvement in multiplying bandwidth (2.4 MHz) and serial data loading rate (20 MHz), combined with a 3 to 1 chip size reduction, enables the new DAC8043A to be offered in one of the industry's smallest surface mount packages, the TSSOP-8. As a direct Pin-for-Pin Upgrade to the DAC8043, this part is ideal for applications where PC board space is at a premium. In addition, improved linearity and gain-error performance permit reduced parts count through the elimination of trimming components. Separate input clock and load DAC control lines allow full user control of data loading and analog output. Consuming only 10 micro amps from a single +5 V power supply, the DAC8043A is the ideal low power, small size, high performance solution to applications such as: Programmable Loop Controllers for Industrial Control, Programmable Amplifiers and Attenuators, Digitally Controlled Calibration and Filters, and Motion Control Systems. The DAC8043A is specified for operation in two electrical grades (1/2 LSB and 1 LSB) and over the extended industrial (-40°C to +85°C) temperature range.
Documentation
Data Sheet 1
Application Note 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DAC8043A1FSZ | 8-Lead SOIC | ||
| DAC8043AEPZ | 8-Lead PDIP | ||
| DAC8043AESZ | 8-Lead SOIC | ||
| DAC8043AFPZ | 8-Lead PDIP | ||
| DAC8043AFRUZ | 8-Lead TSSOP | ||
| DAC8043AFRUZ-REEL7 | 8-Lead TSSOP | ||
| DAC8043AFSZ | 8-Lead SOIC | ||
| DAC8043AFSZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| DAC8043A1FSZ | PRODUCTION | |
| DAC8043AESZ | PRODUCTION | |
| DAC8043AFSZ | PRODUCTION | |
| DAC8043AFSZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| DAC8043A1FSZ | PRODUCTION | |
| DAC8043AEPZ | PRODUCTION | |
| DAC8043AESZ | PRODUCTION | |
| DAC8043AFPZ | PRODUCTION | |
| DAC8043AFRUZ | PRODUCTION | |
| DAC8043AFRUZ-REEL7 | PRODUCTION | |
| DAC8043AFSZ | PRODUCTION | |
| DAC8043AFSZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| DAC8043AEPZ | PRODUCTION | |
| DAC8043AFPZ | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| DAC8043AFRUZ | PRODUCTION | |
| DAC8043AFRUZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| DAC8043AFRUZ | PRODUCTION | |
| DAC8043AFRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5443 | PRODUCTION | 12-Bit High Bandwidth Multiplying DAC's with Serial Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool