
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAMP01
NOT RECOMMENDED FOR NEW DESIGNSLow Noise, Precision Instrumentation Amplifier
- Part Models
- 7
- 1ku List Price
- Starting From $16.76
Part Details
- Low offset voltage: 50 μV maximum
- Very low offset voltage drift: 0.3 μV/°C maximum
- Low noise: 0.12 μV p-p (0.1 Hz to 10 Hz)
- Excellent output drive: ±10 V at ±50 mA
- Capacitive load stability: up to 1 μF
- Gain range: 0.1 to 10,000
- Excellent linearity: 16-bit at G = 1000
- High CMR: 125 dB minimum (G = 1000)
- Low bias current: 4 nA maximum
- Can be configured as a precision op amp
- Output-stage thermal shutdown
- Available in die form
The AMP011 is a monolithic instrumentation amplifier designed for high-precision data acquisition and instrumentation applications. The design combines the conventional features of an instrumentation amplifier with a high current output stage. The output remains stable with high capacitance loads (1 μF), a unique ability for an instrumentation amplifier. Consequently, the AMP01 can amplify low level signals for transmission through long cables without requiring an output buffer. The output stage can be configured as a voltage or current generator.
Input offset voltage is very low (20 μV), which generally eliminates the external null potentiometer. Temperature changes have minimal effect on offset; TCVIOS is typically 0.15 μV/°C. Excellent low frequency noise performance is achieved with a minimal compromise on input protection. The bias current is very low, less than 10 nA over the military temperature range. High common-mode rejection of 130 dB, 16-bit linearity at a gain of 1000, and 50 mA peak output current are achievable simultaneously. This combination takes the instrumentation amplifier one step further towards the ideal amplifier.
AC performance complements the superb dc specifications. The AMP01 slews at 4.5 V/μs into capacitive loads of up to 15 nF, settles in 50 μs to 0.01% at a gain of 1000, and boasts a healthy 26 MHz gain bandwidth product. These features make the AMP01 ideal for high speed data acquisition systems.
The gain is set by the ratio of two external resistors over a range of 0.1 to 10,000. A very low gain temperature coefficient of 10 ppm/°C is achievable over the whole gain range. Output voltage swing is guaranteed with three load resistances: 50 Ω, 500 Ω, and 2 kΩ. Loaded with 500 Ω, the output delivers ±13.0 V minimum. A thermal shutdown circuit prevents destruction of the output transistors during overload conditions.
The AMP01 can also be configured as a high performance operational amplifier. In many applications, the AMP01 can be used in place of op amp/power buffer combinations.
1 Protected under U.S. Patents 4,471,321 and 4,503,381.
Documentation
Data Sheet 2
Application Note 5
Technical Articles 4
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AMP01AX | 18-Lead CerDIP | ||
AMP01BX | 18-Lead CerDIP | ||
AMP01EX | 18-Lead CerDIP | ||
AMP01FX | 18-Lead CerDIP | ||
AMP01GSZ | 20-Lead SOIC (Wide) | ||
AMP01GSZ-REEL | 20-Lead SOIC (Wide) | ||
AMP01NBC | None Available |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AMP01AX | ||
AMP01BX | ||
AMP01EX | ||
AMP01FX | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AMP01AX | ||
AMP01BX | ||
AMP01EX | ||
AMP01FX | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AMP01AX | ||
AMP01BX | ||
AMP01EX | ||
AMP01FX | ||
AMP01GSZ | ||
AMP01GSZ-REEL | ||
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AMP01GSZ | ||
AMP01GSZ-REEL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Open Tool